Link-Belt PSW212E Pillow Blocks Ball Bearings - PSW212E
Part #:10435493
Catalog #:PSW212E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.75 in | Length Through Bore (in): | 1.22 in |
| Bolt Size (in): | 3/8 in | Foot Height (in): | 0.22 in |
| Base Width (in): | 1.13 in | Overall Width (in): | 1.13 in |
| Base to Center Height (in): | 1.3125 in | Overall Height (in): | 2.63 in |
| Overall Length (in): | 5.13 in | Centerline to Outermost Bearing Face (in): | 0.92 in |
| Bolt Spacing (in): | 3.88 in |
Technical Specifications
| Slot Length (in): | 0.56 in | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Base: | Semi-Solid | Cage Material: | Molded fiber glass reinforced nylon |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt, Stamped |
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Locking Collar Outside Diameter (in): | 1.31 in | Ability to Relubricate: | Yes |
| Radial Load Rating of Housing Assembly (lbf): | 700 lbs | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 1.121 in | Housing Material: | Stamped Steel |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Housing Coating: | Zinc Plated | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Max Operating Temperature (C): | 107 °C | Size Code: | 204 |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0332 cps | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 7500 rpm | Dynamic Load Rating (lb): | 2,870 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Base Length (in): | 5.13 in |
| Shaft Locking Type: | Eccentric | Cage Type: | Ball Riding Retainer |
| Locking Device Kit: | W2125S | Insert: | WG212EL |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 1,480 lb | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 793699283150 | Weight: | 0.93 LB |

