Link-Belt PSW218E Pillow Blocks Ball Bearings - PSW218E
Part #:10409675
Catalog #:PSW218E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.31 in | Foot Height (in): | 0.31 in |
| Base to Center Height (in): | 1.6875 in | Overall Height (in): | 3.31 in |
| Overall Width (in): | 1.44 in | Base Width (in): | 1.44 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.125 in |
| Length Through Bore (in): | 1.41 in | Bolt Spacing (in): | 4.76 in |
| Centerline to Outermost Bearing Face (in): | 1.05 in |
Technical Specifications
| Housing Style: | Pillow Block | Seal Type: | Single Lip Contact Seal |
| Cage Material: | Molded fiber glass reinforced nylon | Slot Length (in): | 0.77 in |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt, Stamped |
| Ability to Relubricate: | Yes | Radial Load Rating of Housing Assembly (lbf): | 985 lbs |
| Locking Collar Outside Diameter (in): | 1.69 in | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 5600 rpm |
| Inner Ring Outside Diameter (in): | 1.587 in | Dynamic Load Rating (lb): | 4,390 lb |
| Shaft Locking Type: | Eccentric | Max Operating Temperature (C): | 107 °C |
| Base Length (in): | 6.31 in | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Zinc Plated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Insert: | WG218EL |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 206 |
| Locking Device Kit: | W2185S | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Radial Clearance: | C3 STANDARD | Static Load Rating (lb): | 2,530 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0385 cps | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Stamped Steel | Bearing Type: | Intermediate Duty |
General Specifications
| UPC: | 662327119638 | Weight: | 1.78 LB |

