Link-Belt PSW219E Pillow Blocks Ball Bearings - PSW219E
Part #:10441577
Catalog #:PSW219E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.1875 in | Overall Length (in): | 6.31 in |
| Overall Width (in): | 1.44 in | Overall Height (in): | 3.31 in |
| Length Through Bore (in): | 1.41 in | Base to Center Height (in): | 1.6875 in |
| Base Width (in): | 1.44 in | Bolt Size (in): | 1/2 in |
| Foot Height (in): | 0.31 in | Bolt Spacing (in): | 4.76 in |
| Centerline to Outermost Bearing Face (in): | 1.05 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Slot Length (in): | 0.77 in |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Style: | Pillow Block |
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt, Stamped |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Locking Collar Outside Diameter (in): | 1.69 in | Radial Load Rating of Housing Assembly (lbf): | 985 lbs |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 5600 rpm |
| Base Length (in): | 6.31 in | Inner Ring Outside Diameter (in): | 1.587 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 206 | Static Load Rating (lb): | 2,530 lb |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 4,390 lb |
| Locking Device Kit: | W2195S | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Coating: | Zinc Plated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | WG219EL |
| Shaft Locking Type: | Eccentric | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Intermediate Duty |
| Radial Clearance: | C3 STANDARD | Housing Material: | Stamped Steel |
General Specifications
| UPC: | 662327119645 | Weight: | 1.75 LB |

