Link-Belt PSW220E Pillow Blocks Ball Bearings - PSW220E
Part #:10437011
Catalog #:PSW220E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.75 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.31 in | Base Width (in): | 1.63 in |
| Base to Center Height (in): | 1.875 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.94 in | Overall Width (in): | 1.63 in |
| Length Through Bore (in): | 1.53 in | Centerline to Outermost Bearing Face (in): | 1.16 in |
| Bolt Spacing (in): | 5.08 in |
Technical Specifications
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 0.77 in | Housing Style: | Pillow Block |
| Cage Material: | Molded fiber glass reinforced nylon | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt, Stamped |
| Locking Collar Outside Diameter (in): | 2.14 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Radial Load Rating of Housing Assembly (lbf): | 1,300 lbs |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.847 in |
| Dynamic Load Rating (lb): | 5,810 lb | Insert: | W220EL |
| Static Load Rating (lb): | 3,440 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Radial Clearance: | C3 STANDARD | Base Length (in): | 6.94 in |
| Shaft Locking Type: | Eccentric | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 4800 rpm | Housing Coating: | Zinc Plated |
| End Cap Available: | No | Max Operating Temperature (C): | 107 °C |
| Locking Device Kit: | W2205S | Size Code: | 207 |
| Vibration Frequency Roller Spin: | 0.0383 cps | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Stamped Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Intermediate Duty |
General Specifications
| UPC: | 662327119652 | Weight: | 2.65 LB |

