Link-Belt PSY223N Pillow Blocks Ball Bearings - PSY223N
Part #:10409677
Catalog #:PSY223N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Length (in): | 6.94 in |
| Foot Height (in): | 0.31 in | Overall Width (in): | 2.02 in |
| Base Width (in): | 1.63 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 2.02 in | Bore Diameter (in): | 1.4375 in |
| Overall Height (in): | 3.75 in | Centerline to Outermost Bearing Face (in): | 1.28 in |
| Bolt Spacing (in): | 5.08 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Housing Type: | Pillow Block, Two Bolt, Stamped | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Slot Length (in): | 0.77 in |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Locking Collar Outside Diameter (in): | 2.14 in |
| Radial Load Rating of Housing Assembly (lbf): | 1,300 lbs | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.847 in |
| Housing Material: | Stamped Steel | Static Load Rating (lb): | 3,440 lb |
| Size Code: | 207 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 6850 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Base Length (in): | 6.94 in | Housing Coating: | Zinc Plated |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0383 cps |
| Insert: | Y223NL | Locking Device Kit: | W2235S |
| Dynamic Load Rating (lb): | 5,810 lb | Radial Clearance: | C3 STANDARD |
| Shaft Locking Type: | Eccentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 662327422554 | Weight: | 2.58 LB |

