Link-Belt PSY2E20N Pillow Blocks Ball Bearings - PSY2E20N
Part #:10414175
Catalog #:PSY2E20N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.31 in | Length Through Bore (in): | 1.91 in |
| Base to Center Height (in): | 1.6875 in | Base Width (in): | 1.44 in |
| Bore Diameter (in): | 1.25 in | Overall Width (in): | 1.91 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 6.31 in |
| Overall Height (in): | 3.31 in | Centerline to Outermost Bearing Face (in): | 1.19 in |
| Bolt Spacing (in): | 4.76 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Type: | Pillow Block, Two Bolt, Stamped | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Slot Length (in): | 0.77 in |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.69 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Radial Load Rating of Housing Assembly (lbf): | 985 lbs |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 4,390 lb |
| Locking Device Kit: | W2E205S | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 8000 rpm |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Stamped Steel | Housing Coating: | Zinc Plated |
| End Cap Available: | No | Size Code: | 206 |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 STANDARD |
| Inner Ring Outside Diameter (in): | 1.587 in | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Static Load Rating (lb): | 2,530 lb |
| Shaft Locking Type: | Eccentric | Max Operating Temperature (F): | 225 °F |
| Insert: | YG2E20NL | Base Length (in): | 6.31 in |
General Specifications
| UPC: | 662327402402 | Weight: | 1.90 LB |

