Link-Belt PT3S210EK75 Pillow Blocks Ball Bearings - PT3S210EK75
Part #:10423233
Catalog #:PT3S210EK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.50 in | Overall Length (in): | 2.88 in |
| Thread Depth (in): | 0.5 in | Base to Center Height (in): | 1.312 in |
| Thread Size: | 3/8-16 | Overall Height (in): | 2.56 in |
| Bore Diameter (in): | 0.625 in | Length Through Bore (in): | 1.10 in |
| Overall Width (in): | 1.31 in | Bolt Spacing (in): | 2.00 in |
| Centerline to Outermost Bearing Face (in): | 0.64 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Base: | Solid | Housing Style: | Pillow Block |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Tapped Base | Setscrew Torque (in-lbs): | 33-40 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Nickel Plated |
| Insert: | SG210ELPAK8299A | Maximum Speed (RPM): | 9000 rpm |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Dynamic Load Rating (lb): | 2,360 lb | Size Code: | 203 |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
| Housing Material: | Cast Iron | Max Operating Temperature (C): | 107 °C |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 0.941 in | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Vibration Frequency Roller Spin: | 0.0293 cps | Bearing Type: | Intermediate Duty |
| Static Load Rating (lb): | 1,110 lb | Max Operating Temperature (F): | 225 °F |
| Base Length (in): | 2.88 in | Housing Width (in): | 1.31 in |
General Specifications
| UPC: | 662864724197 | Weight: | 1.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

