Link-Belt PT3S228E Pillow Blocks Ball Bearings - PT3S228E
Part #:10441582
Catalog #:PT3S228E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Base to Center Height (in): | 2.125 in |
| Overall Length (in): | 5 in | Length Through Bore (in): | 1.766 in |
| Thread Depth (in): | 0.75 in | Bore Diameter (in): | 1.75 in |
| Overall Width (in): | 2 in | Overall Height (in): | 4.25 in |
| Base Width (in): | 2 in | Bolt Spacing (in): | 3.750 in |
| Centerline to Outermost Bearing Face (in): | 1.234 in |
Technical Specifications
| Housing Type: | Pillow Block, Tapped Base | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Housing Color: | Black | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Base: | Solid | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Base Length (in): | 5.000 in |
| Maximum Speed (RPM): | 4000 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | C3 STANDARD | Cage Type: | Ball Riding Retainer |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Insert: | SG228ELPA |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 2.281 in |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 7,370 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Intermediate Duty | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 4,590 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | End Cap Available: | No |
| Size Code: | 209 | Vibration Frequency Roller Spin: | 0.0377 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Width (in): | 2 in |
General Specifications
| UPC: | 662864724746 | Weight: | 4.60 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

