Link-Belt PT3U212N Pillow Blocks Ball Bearings - PT3U212N
Part #:10441584
Catalog #:PT3U212N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 1.312 in | Thread Size: | 3/8-16 |
| Bore Diameter (in): | 0.75 in | Length Through Bore (in): | 1.285 in |
| Base Width (in): | 1.50 in | Thread Depth (in): | 0.5 in |
| Overall Length (in): | 2.88 in | Overall Width (in): | 1.5 in |
| Overall Height (in): | 2.60 in | Centerline to Outermost Bearing Face (in): | 0.75 in |
| Bolt Spacing (in): | 2.00 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Solid |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Radial Clearance: | C3 STANDARD | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Insert: | UG212NL |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 204 |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Base Length (in): | 2.88 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Maximum Speed (RPM): | 10000 rpm |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0332 cps |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Dynamic Load Rating (lb): | 2,870 lb | Inner Ring Outside Diameter (in): | 1.121 in |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 1,480 lb |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Cage Type: | Ball Riding Retainer |
| Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662327119720 | Weight: | 1.30 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

