Link-Belt PT3U214N Pillow Blocks Ball Bearings - PT3U214N
Part #:10409680
Catalog #:PT3U214N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 2.88 in | Base Width (in): | 1.50 in |
| Thread Depth (in): | 0.50 in | Base to Center Height (in): | 1.438 in |
| Bore Diameter (in): | 0.875 in | Thread Size: | 3/8-16 |
| Overall Height (in): | 2.88 in | Overall Width (in): | 1.5 in |
| Length Through Bore (in): | 1.359 in | Bolt Spacing (in): | 2.00 in |
| Centerline to Outermost Bearing Face (in): | 0.80 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Housing Type: | Pillow Block, Tapped Base |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Housing Color: | Black | Housing Base: | Solid |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 1.313 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Dynamic Load Rating (lb): | 3,150 lb |
| Size Code: | 205 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Base Length (in): | 2.88 in | Grease Fitting Thread Size: | 1/8 NPT |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0387 cps |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 9600 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | End Cap Available: | No |
| Insert: | UG214NL | Static Load Rating (lb): | 1,760 lb |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662327119737 | Weight: | 1.50 LB |
| HTC: | 84833080 |

