Link-Belt PT3U216E3 Pillow Blocks Ball Bearings - PT3U216E3
Part #:10415708
Catalog #:PT3U216E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.359 in | Thread Depth (in): | 0.50 in |
| Base to Center Height (in): | 1.438 in | Thread Size: | 3/8-16 |
| Overall Width (in): | 1.5 in | Base Width (in): | 1.50 in |
| Overall Length (in): | 2.88 in | Bore Diameter (in): | 1 in |
| Overall Height (in): | 2.88 in | Bolt Spacing (in): | 2.00 in |
| Centerline to Outermost Bearing Face (in): | 0.80 in |
Technical Specifications
| Misalignment Type: | Static Only | Seal Type: | Multi-Lip Contact Seal |
| Housing Base: | Solid | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Housing Color: | Black | Housing Type: | Pillow Block, Tapped Base |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Insert: | UG216E3L | Shaft Locking Type: | Set Screw |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Inner Ring Outside Diameter (in): | 1.313 in |
| Dynamic Load Rating (lb): | 3,150 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap Available: | No |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 205 | Static Load Rating (lb): | 1,760 lb |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 STANDARD |
| Maximum Speed (RPM): | 1000 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Roller Spin: | 0.0387 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Base Length (in): | 2.88 in | Housing Material: | Cast Iron |
| Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 793699299816 | Weight: | 1.00 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

