Link-Belt PT3W2E20E Pillow Blocks Ball Bearings - PT3W2E20E
Part #:10421735
Catalog #:PT3W2E20E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 1.688 in | Thread Size: | 7/16-14 |
| Thread Depth (in): | 0.63 in | Overall Height (in): | 3.31 in |
| Base Width (in): | 1.50 in | Overall Length (in): | 4 in |
| Length Through Bore (in): | 1.41 in | Bore Diameter (in): | 1.25 in |
| Overall Width (in): | 1.5 in | Centerline to Outermost Bearing Face (in): | 1.09 in |
| Bolt Spacing (in): | 3.00 in |
Technical Specifications
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Outer Ring Land Profile: | Standard |
| Housing Base: | Solid | Housing Color: | Black |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Tapped Base | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Locking Collar Outside Diameter (in): | 1.69 in |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 2,530 lb | Locking Device Kit: | W2E205S |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Base Length (in): | 4.00 in | End Cap Available: | No |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Material: | Cast Iron |
| Radial Clearance: | C3 STANDARD | Shaft Locking Type: | Eccentric |
| Size Code: | 206 | Bearing Type: | Intermediate Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Insert: | WG2E20EL |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 5600 rpm |
| Inner Ring Outside Diameter (in): | 1.587 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 4,390 lb | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662327119836 | Weight: | 2.57 LB |
| HTC: | 84833080 |

