Link-Belt PU32417F Pillow Blocks Ball Bearings - PU32417F
Part #:10441588
Catalog #:PU32417F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Foot Height (in): | 1.25 in |
| Length Through Bore (in): | 2.31 in | Base to Center Height (in): | 2.625 in |
| Bore Diameter (in): | 1.5 in | Base Width (in): | 2.63 in |
| Overall Length (in): | 10.13 in | Overall Width (in): | 2.63 in |
| Overall Height (in): | 5 in | Bolt Spacing (in): | 8 in |
| Centerline to Outermost Bearing Face (in): | 1.39 in |
Technical Specifications
| Seal Type: | Clearance Seal with Flinger | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Slot Length (in): | 1.25 in | Misalignment Type: | Static Only |
| Housing Base: | Semi-Solid | Bore Shape: | Straight |
| Housing Style: | Pillow Block | Housing Color: | Black |
| Housing Type: | Pillow Block, Two Bolt | Rolling Element: | Ball Bearing |
| Locking Collar Outside Diameter (in): | 3.04 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 2.204 in | Locking Device Kit: | U3255S |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 5,390 lb |
| Vibration Frequency Roller Spin: | 0.0340 cps | End Cap: | U3256C |
| Vibration Frequency Inner Ring Defect: | 0.0822 cps | Insert: | UG324L |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Bearing Brand: | LINK-BELT 300 SERIES HD BALL | Vibration Frequency Outer Ring Defect: | 0.0512 cps |
| Bearing Type: | Heavy Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | C3 STANDARD | Dynamic Load Rating (lb): | 9,126 lb |
| Housing Material: | Cast Iron | Base Length (in): | 10.13 in |
| Vibration Frequency Fundamental Train: | 0.0063 cps | End Cap Available: | Yes |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 7200 rpm |
| Size Code: | 324 | Lubricant: | SHELL ALVANIA #2 GP |
| Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 793699255768 | Weight: | 10.66 LB |

