Link-Belt RER12 Cartridge Blocks Ball Bearings - RER12
Part #:10414212
Catalog #:RER12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Diameter (in): | 0.75 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Housing Style: | Cartridge Block | Outside Diameter (in): | 2.53 |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Cartridge, Cylindrical |
| Housing Color: | Black | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Locking Collar Outside Diameter (in): | 1.38 in |
| Ability to Relubricate: | No | Radial Load Rating of Housing Assembly (lbf): | 200 lbs |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Radial Clearance: | C3 STANDARD |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 10000 rpm |
| Static Load Rating (lb): | 1,480 lb | Vibration Frequency Roller Spin: | 0.0332 cps |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | None |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Bearing Brand: | LINK-BELT MB |
| Housing Material: | Rubber | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 2,870 lb |
| Size Code: | 204 | Housing Width (in): | 1 in |
General Specifications
| UPC: | 662864005210 | Weight: | 0.50 LB |

