Link-Belt RER14 Cartridge Blocks Ball Bearings - RER14
Part #:10415745
Catalog #:RER14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.39 in | Bore Diameter (in): | 0.875 in |
| Centerline to Outermost Bearing Face (in): | 0.859 in |
Technical Specifications
| Bore Shape: | Straight | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Cartridge, Cylindrical | Outside Diameter (in): | 2.53 |
| Housing Construction: | One Piece | Housing Style: | Cartridge Block |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Radial Load Rating of Housing Assembly (lbf): | 250 lbs |
| Ability to Relubricate: | No | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Locking Collar Outside Diameter (in): | 1.56 in | Maximum Speed (RPM): | 9600 rpm |
| Static Load Rating (lb): | 1,760 lb | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0387 cps |
| Radial Clearance: | C3 STANDARD | Housing Material: | Rubber |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | None | Size Code: | 205 |
| Bearing Brand: | LINK-BELT MB | Dynamic Load Rating (lb): | 3,150 lb |
| Shaft Locking Type: | Set Screw | Housing Width (in): | 1 in |
General Specifications
| UPC: | 662864005234 | Weight: | 0.58 LB |

