Link-Belt T3U216E3 Take-up Blocks Ball Bearings - T3U216E3
Part #:10441649
Catalog #:T3U216E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Length Through Bore (in): | 1.359 in |
| Slot Width (in): | 0.281 in | Overall Length (in): | 3.56 in |
| Overall Width (in): | 1.36 in | Overall Height (in): | 2.88 in |
| Base to Center Height (in): | 2.22 in | Slot Spacing (in): | 2.375 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Bore Shape: | Straight |
| Housing Type: | Take-Up Block | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Slot Length (in): | 2.00 in |
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Housing Style: | Take-Up Block | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Carriage Bolt Size (in): | 1/2 in | Adjusting Screw Square Nut Seat Height (in): | 1.063 in |
| Ability to Relubricate: | Yes | Adjusting Screw Clearance Hole Diameter (in): | 0.56 in |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 1.313 in |
| Radial Clearance: | C3 STANDARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 1000 rpm |
| Dynamic Load Rating (lb): | 3,150 lb | Vibration Frequency Roller Spin: | 0.0387 cps |
| Shaft Locking Type: | Set Screw | Insert: | UG216E3L |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Size Code: | 205 | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 1,760 lb |
General Specifications
| UPC: | 662327430696 | Weight: | 1.54 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

