Link-Belt T3U216NK82 Take-up Blocks Ball Bearings - T3U216NK82
Part #:10429237
Catalog #:T3U216NK82
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.36 in | Bore Diameter (in): | 1 in |
| Slot Width (in): | 0.281 in | Overall Length (in): | 3.56 in |
| Length Through Bore (in): | 1.359 in | Base to Center Height (in): | 2.22 in |
| Overall Height (in): | 2.88 in | Slot Spacing (in): | 2.375 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Slot Length (in): | 2.00 in |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Take-Up Block |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Housing Type: | Take-Up Block | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Adjusting Screw Square Nut Seat Height (in): | 1.063 in | Adjusting Screw Clearance Hole Diameter (in): | 0.56 in |
| Ability to Relubricate: | Yes | Carriage Bolt Size (in): | 1/2 in |
| Bearing Insert Finish: | Black Oxide | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Dynamic Load Rating (lb): | 3,150 lb | Insert: | UG216NLK82 |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 1,760 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | Size Code: | 205 |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.313 in |
| Vibration Frequency Roller Spin: | 0.0387 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 9600 rpm | Shaft Locking Type: | Set Screw |
| Radial Clearance: | C3 STANDARD | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662864249324 | Weight: | 1.57 LB |
| HTC: | 84833080 |

