Link-Belt T3U218H Take-up Blocks Ball Bearings - T3U218H
Part #:10434065
Catalog #:T3U218H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.50 in | Slot Width (in): | 0.406 in |
| Length Through Bore (in): | 1.563 in | Overall Width (in): | 1.56 in |
| Bore Diameter (in): | 1.125 in | Base to Center Height (in): | 2.59 in |
| Overall Length (in): | 4.188 in | Slot Spacing (in): | 2.875 in |
| Centerline to Outermost Bearing Face (in): | 0.953 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Labryinth Seal |
| Housing Construction: | One Piece | Housing Type: | Take-Up Block |
| Housing Style: | Take-Up Block | Slot Length (in): | 2.38 in |
| Bore Shape: | Straight | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Adjusting Screw Square Nut Seat Height (in): | 1.13 in | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 0.63 in | Carriage Bolt Size (in): | 9/16 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 4,390 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 1.587 in |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Insert: | UG218HL | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | C3 STANDARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | Size Code: | 206 |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Static Load Rating (lb): | 2,530 lb |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 8000 rpm |
General Specifications
| UPC: | 662327148195 | Weight: | 2.55 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

