Link-Belt T3U2M25N Take-up Blocks Ball Bearings - T3U2M25N
Part #:10412258
Catalog #:T3U2M25N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.56 in | Length Through Bore (in): | 1.359 in |
| Base to Center Height (in): | 2.22 in | Bore Diameter (mm): | 25 mm |
| Overall Width (in): | 1.36 in | Overall Height (in): | 2.88 in |
| Slot Width (in): | 0.281 in | Slot Spacing (in): | 2.375 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Housing Style: | Take-Up Block | Housing Color: | Black |
| Bore Shape: | Straight | Slot Length (in): | 2.00 in |
| Housing Type: | Take-Up Block | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Adjusting Screw Clearance Hole Diameter (in): | 0.56 in |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Carriage Bolt Size (in): | 1/2 in | Adjusting Screw Square Nut Seat Height (in): | 1.063 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,760 lb | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0387 cps | Insert: | UG2M25NL |
| Radial Clearance: | C3 STANDARD | Size Code: | 205 |
| Maximum Speed (RPM): | 9600 rpm | Dynamic Load Rating (lb): | 3,150 lb |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.313 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 662327986957 | Weight: | 1.00 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

