Link-Belt T3U2M50N Take-up Blocks Ball Bearings - T3U2M50N
Part #:10441651
Catalog #:T3U2M50N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.75 in | Overall Width (in): | 2.09 in |
| Base to Center Height (in): | 3.38 in | Bore Diameter (mm): | 50 mm |
| Overall Length (in): | 5.62 in | Length Through Bore (in): | 2.094 in |
| Slot Width (in): | 0.406 in | Slot Spacing (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.266 in |
Technical Specifications
| Housing Style: | Take-Up Block | Housing Type: | Take-Up Block |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Slot Length (in): | 3.25 in | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Ability to Relubricate: | Yes | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Carriage Bolt Size (in): | 5/8 in |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 4800 rpm | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 5,220 lb | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | C3 STANDARD |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Size Code: | 210 |
| Housing Material: | Cast Iron | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 7,920 lb | Vibration Frequency Roller Spin: | 0.0445 cps |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.475 in |
| Insert: | UG2M50NL |
General Specifications
| UPC: | 793699178715 | Weight: | 5.15 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

