Link-Belt T3Y231H Take-up Blocks Ball Bearings - T3Y231H
Part #:10421794
Catalog #:T3Y231H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.75 in | Base to Center Height (in): | 3.38 in |
| Overall Length (in): | 5.62 in | Bore Diameter (in): | 1.9375 in |
| Overall Width (in): | 2.47 in | Slot Width (in): | 0.406 in |
| Length Through Bore (in): | 2.47 in | Slot Spacing (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.5 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Housing Style: | Take-Up Block | Seal Type: | Clearance Seal |
| Housing Color: | Black | Housing Type: | Take-Up Block |
| Housing Construction: | One Piece | Slot Length (in): | 3.25 in |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Carriage Bolt Size (in): | 5/8 in | Locking Collar Outside Diameter (in): | 2.69 in |
| Ability to Relubricate: | Yes | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.44 in | Cage Type: | Ball Riding Retainer |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 4800 rpm |
| Dynamic Load Rating (lb): | 7,920 lb | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Radial Clearance: | C3 STANDARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.475 in | Vibration Frequency Roller Spin: | 0.0445 cps |
| End Cap Available: | No | Insert: | YG231HL |
| Static Load Rating (lb): | 5,220 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Housing Coating: | Powder Coated |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Locking Device Kit: | W2315S |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Size Code: | 210 |
| Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 662864561600 | Weight: | 9.77 LB |
| HTC: | 84833080 |

