Link-Belt TA3U219N Take-up Blocks Ball Bearings - TA3U219N
Part #:10441652
Catalog #:TA3U219N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.1875 in |
Technical Specifications
| Housing Type: | Take-Up Block | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Housing Style: | Take-Up Block | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 85 in/lbs |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Roller Spin: | 0.0385 cps | Insert: | UG219NL |
| Maximum Speed (RPM): | 8000 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 206 | Static Load Rating (lb): | 2,530 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.587 in |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 STANDARD |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 4,390 lb | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662327141509 | Weight: | 3.50 LB |
| HTC: | 8483204040 | Country of Origin: | Mexico |

