Link-Belt TA3U224E3 Take-up Blocks Ball Bearings - TA3U224E3
Part #:10417279
Catalog #:TA3U224E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.5 in |
Technical Specifications
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Housing Style: | Take-Up Block | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Housing Type: | Take-Up Block |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Static Load Rating (lb): | 4,460 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 7,330 lb |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Size Code: | 208 |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0367 cps | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 650 rpm | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Inner Ring Outside Diameter (in): | 2.083 in | Insert: | UG224E3L |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 793699705225 | Weight: | 6.00 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

