Link-Belt TD3U231E3 Take-up Blocks Ball Bearings - TD3U231E3
Part #:10441666
Catalog #:TD3U231E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Width (in): | 3.14 in | Bore Diameter (in): | 1.9375 in |
| Overall Width (in): | 4.12 in | Length Through Bore (in): | 2.094 in |
| Overall Length (in): | 7 in | Overall Height (in): | 5.56 in |
| Centerline to Outermost Bearing Face (in): | 1.27 in |
Technical Specifications
| Housing Style: | Take-Up Block | Outer Ring Land Profile: | Standard |
| Slot Length (in): | 7 in | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Take-Up Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Static Load Rating (lb): | 5,220 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0445 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Insert: | UG231E3L | Inner Ring Outside Diameter (in): | 2.475 in |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | C3 STANDARD |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 7,920 lb | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 210 |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 550 rpm |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 793699502978 | Weight: | 1.00 LB |
| HTC: | 84833080 |

