Link-Belt TD3U235E3 Take-up Blocks Ball Bearings - TD3U235E3
Part #:10441667
Catalog #:TD3U235E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.254 in | Overall Height (in): | 6 in |
| Overall Length (in): | 7 in | Slot Width (in): | 3.14 in |
| Bore Diameter (in): | 2.1875 in | Overall Width (in): | 4.12 in |
| Centerline to Outermost Bearing Face (in): | 1.406 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Housing Style: | Take-Up Block |
| Housing Type: | Take-Up Block | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 211 | End Cap Available: | No |
| Dynamic Load Rating (lb): | 9,800 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Insert: | UG235E3L | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Inner Ring Outside Diameter (in): | 2.749 in |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0437 cps | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 STANDARD | Static Load Rating (lb): | 6,570 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Maximum Speed (RPM): | 500 rpm |
General Specifications
| UPC: | 662327948047 | Weight: | 12.00 LB |
| Packaged Length: | 7.75 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 7.88 IN | HTC: | 84833080 |

