Link-Belt TH3CL220N Take-up Blocks Ball Bearings - TH3CL220N
Part #:10427774
Catalog #:TH3CL220N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.73 in | Overall Length (in): | 4.81 in |
| Overall Width (in): | 1.73 in | Slot Width (in): | 0.531 in |
| Overall Height (in): | 4.13 in | Base to Center Height (in): | 2.969 in |
| Bore Diameter (in): | 1.25 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.094 in |
Technical Specifications
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Take-Up Block | Housing Color: | Black |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Slot Length (in): | 2.75 in | Rolling Element: | Ball Bearing |
| Housing Type: | Take-Up Block, Wide Slot | Carriage Bolt Size (in): | 5/8 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.44 in | Locking Collar Outside Diameter (in): | 3.05 in |
| Adjusting Screw Clearance Hole Diameter (in): | 0.88 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 151-168 in/lbs | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap: | CL2236 | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.847 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Radial Clearance: | C3 STANDARD |
| Shaft Locking Type: | Concentric | Bearing Insert Finish: | Black Oxide |
| Insert: | CLG220NL | Vibration Frequency Roller Spin: | 0.0383 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Fixed vs. Expansion: | Fixed | Locking Device Kit: | CL2235S |
| Static Load Rating (lb): | 3,440 lb | Maximum Speed (RPM): | 6850 rpm |
| Max Operating Temperature (C): | 107 °C | Centerline to Cap Face (in): | 1.7 |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Size Code: | 207 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 5,810 lb |
General Specifications
| UPC: | 662864292955 | Weight: | 3.70 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

