Link-Belt TH3CL235N Take-up Blocks Ball Bearings - TH3CL235N
Part #:10414294
Catalog #:TH3CL235N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Width (in): | 1.063 in | Length Through Bore (in): | 2.33 in |
| Bore Diameter (in): | 2.1875 in | Overall Width (in): | 2.33 in |
| Base to Center Height (in): | 4.72 in | Overall Height (in): | 5.88 in |
| Overall Length (in): | 7.44 in | Slot Spacing (in): | 5.093 in |
| Centerline to Outermost Bearing Face (in): | 1.45 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Housing Color: | Black |
| Slot Length (in): | 4 in | Housing Style: | Take-Up Block |
| Housing Type: | Take-Up Block, Wide Slot | Adjusting Screw Clearance Hole Diameter (in): | 1.38 in |
| Locking Collar Outside Diameter (in): | 3.6 in | Ability to Relubricate: | Yes |
| Adjusting Screw Square Nut Seat Height (in): | 2.5 in | Carriage Bolt Size (in): | 1 1/4 in |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Concentric | Size Code: | 211 |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | End Cap Available: | Yes |
| Grease Fitting Thread Size: | 1/8 NPT | Locking Device Kit: | CL2355S |
| Vibration Frequency Roller Spin: | 0.0437 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Insert: | CLG235NL |
| Maximum Speed (RPM): | 4360 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | End Cap: | CL2356 |
| Dynamic Load Rating (lb): | 9,800 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 2.749 in |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 6,570 lb | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662864296045 | Weight: | 10.60 LB |
| HTC: | 84833080 |

