Link-Belt TH3S229E Take-up Blocks Ball Bearings - TH3S229E
Part #:10424758
Catalog #:TH3S229E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.63 in | Bore Diameter (in): | 1.8125 in |
| Length Through Bore (in): | 1.771 in | Base to Center Height (in): | 3.44 in |
| Overall Width (in): | 2.06 in | Overall Height (in): | 4.75 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.24 in |
Technical Specifications
| Housing Style: | Take-Up Block | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Housing Type: | Take-Up Block, Wide Slot |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal |
| Cage Material: | Molded fiber glass reinforced nylon | Slot Length (in): | 3.25 in |
| Bore Shape: | Straight | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Carriage Bolt Size (in): | 7/8 in | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Ability to Relubricate: | Yes | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Housing Coating: | Powder Coated | Cage Type: | Ball Riding Retainer |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Static Load Rating (lb): | 4,590 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Maximum Speed (RPM): | 4000 rpm |
| Dynamic Load Rating (lb): | 7,370 lb | Radial Clearance: | C3 STANDARD |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0377 cps |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | SG229ELPA |
| Bearing Type: | Intermediate Duty | End Cap Available: | No |
| Size Code: | 209 | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 2.281 in |
General Specifications
| UPC: | 662864724937 | Weight: | 4.60 LB |
| HTC: | 84833080 |

