Link-Belt TH3S231E1 Take-up Blocks Ball Bearings - TH3S231E1
Part #:10427779
Catalog #:TH3S231E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Width (in): | 0.688 in | Overall Width (in): | 2.06 in |
| Overall Height (in): | 4.75 in | Bore Diameter (in): | 1.9375 in |
| Length Through Bore (in): | 1.803 in | Base to Center Height (in): | 3.56 in |
| Overall Length (in): | 5.88 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.266 in |
Technical Specifications
| Slot Length (in): | 3.38 in | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Seal Type: | Viton Single Lip Contact Seal | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Type: | Take-Up Block, Wide Slot |
| Housing Style: | Take-Up Block | Cage Material: | Steel |
| Rolling Element: | Ball Bearing | Ability to Relubricate: | Yes |
| Carriage Bolt Size (in): | 7/8 in | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Size Code: | 210 | Max Operating Temperature (C): | 204 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | ALMASOL 1250 HI-TEMP |
| Vibration Frequency Fundamental Train: | 0.0068 cps | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 7,920 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Maximum Speed (RPM): | 3600 rpm | Radial Clearance: | C5 INCREASED |
| Static Load Rating (lb): | 5,220 lb | Bearing Type: | Intermediate Duty |
| Insert: | SG231E1LPA | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Max Operating Temperature (F): | 400 °F |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 2.475 in |
| Vibration Frequency Roller Spin: | 0.0445 cps |
General Specifications
| UPC: | 662864724944 | Weight: | 5.00 LB |
| HTC: | 84833080 |

