Link-Belt TH3S239E1 Take-up Blocks Ball Bearings - TH3S239E1
Part #:10441689
Catalog #:TH3S239E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.56 in | Overall Width (in): | 2.5 in |
| Bore Diameter (in): | 2.4375 in | Overall Height (in): | 5.88 in |
| Length Through Bore (in): | 1.895 in | Slot Width (in): | 1.062 in |
| Base to Center Height (in): | 4.69 in | Slot Spacing (in): | 5.094 in |
| Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Take-Up Block, Wide Slot |
| Cage Material: | Steel | Housing Color: | Black |
| Housing Construction: | One Piece | Seal Type: | Viton Single Lip Contact Seal |
| Housing Style: | Take-Up Block | Slot Length (in): | 4 in |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Adjusting Screw Clearance Hole Diameter (in): | 1.38 in |
| Adjusting Screw Square Nut Seat Height (in): | 2.5 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Carriage Bolt Size (in): | 1 3/16 in |
| End Cap Available: | No | Maximum Speed (RPM): | 3000 rpm |
| Static Load Rating (lb): | 8,080 lb | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 3.012 in | Radial Clearance: | C5 INCREASED |
| Vibration Frequency Roller Spin: | 0.0430 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Insert: | SG239E1LPA | Dynamic Load Rating (lb): | 11,840 lb |
| Size Code: | 212 | Bearing Type: | Intermediate Duty |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Lubricant: | ALMASOL 1250 HI-TEMP |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 400 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (C): | 204 °C | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662864725064 | Weight: | 9.31 LB |
| HTC: | 84833080 |

