Link-Belt TH3S2E26E Take-up Blocks Ball Bearings - TH3S2E26E
Part #:10408292
Catalog #:TH3S2E26E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.656 in | Overall Width (in): | 2.06 in |
| Bore Diameter (in): | 1.625 in | Base to Center Height (in): | 3.50 in |
| Overall Length (in): | 5.63 in | Overall Height (in): | 4.75 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 3.969 in |
| Centerline to Outermost Bearing Face (in): | 1.172 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Slot Length (in): | 3.25 in |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Take-Up Block | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Housing Type: | Take-Up Block, Wide Slot | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Carriage Bolt Size (in): | 7/8 in | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 4500 rpm | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Inner Ring Outside Diameter (in): | 2.083 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Size Code: | 208 |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0367 cps |
| Dynamic Load Rating (lb): | 7,330 lb | Shaft Locking Type: | Set Screw |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Max Operating Temperature (C): | 107 °C |
| Centerline to Cap Face (in): | 1.64 | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Insert: | SG2E26ELPA |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 4,460 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662864724968 | Weight: | 5.10 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

