Link-Belt TH3U212NK99 Take-up Blocks Ball Bearings - TH3U212NK99
Part #:10441691
Catalog #:TH3U212NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.281 in | Overall Height (in): | 3.50 in |
| Base to Center Height (in): | 2.44 in | Bore Diameter (in): | 0.75 in |
| Slot Width (in): | 0.531 in | Overall Length (in): | 3.875 in |
| Overall Width (in): | 1.28 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.75 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Type: | Take-Up Block, Wide Slot |
| Housing Style: | Take-Up Block | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Slot Length (in): | 2.25 in |
| Housing Construction: | One Piece | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Adjusting Screw Square Nut Seat Height (in): | 1.25 in |
| Adjusting Screw Clearance Hole Diameter (in): | 0.75 in | Carriage Bolt Size (in): | 5/8 in |
| Lube Fill Percent: | 100% GREASE FILL | Size Code: | 204 |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.121 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | UG212NLK418A |
| Lube Fitting Type: | HOUSING PLUGGED | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Vibration Frequency Roller Spin: | 0.0332 cps | Max Operating Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 10000 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Lubricant: | MOBIL MOBILITH SHC100 | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Set Screw | End Cap: | Y2126N |
| Static Load Rating (lb): | 1,480 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 2,870 lb |
General Specifications
| UPC: | 793699753455 | Weight: | 3.00 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

