Link-Belt TH3U216NK99 Take-up Blocks Ball Bearings - TH3U216NK99
Part #:10412309
Catalog #:TH3U216NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.03 in | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.359 in | Overall Height (in): | 3.63 in |
| Slot Width (in): | 0.531 in | Base to Center Height (in): | 2.656 in |
| Overall Width (in): | 1.36 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Slot Length (in): | 2.25 in | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Take-Up Block, Wide Slot | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Housing Style: | Take-Up Block |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Carriage Bolt Size (in): | 5/8 in | Adjusting Screw Square Nut Seat Height (in): | 1.25 in |
| Ability to Relubricate: | No | Adjusting Screw Clearance Hole Diameter (in): | 0.75 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Maximum Speed (RPM): | 9600 rpm |
| Lubricant: | MOBIL MOBILITH SHC100 | Dynamic Load Rating (lb): | 3,150 lb |
| Shaft Locking Type: | Set Screw | End Cap: | Y2166N |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (C): | 107 °C |
| Lube Fitting Type: | HOUSING PLUGGED | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 205 | Static Load Rating (lb): | 1,760 lb |
| Lube Fill Percent: | 100% GREASE FILL | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 1.313 in |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0387 cps | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Fixed vs. Expansion: | Fixed |
| Insert: | UG216NLK418A | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 793699753462 | Weight: | 2.47 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

