Link-Belt TH3U220NK75 Take-up Blocks Ball Bearings - TH3U220NK75
Part #:10408293
Catalog #:TH3U220NK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Width (in): | 0.531 in | Bore Diameter (in): | 1.25 in |
| Overall Width (in): | 1.77 in | Overall Length (in): | 4.81 in |
| Overall Height (in): | 4.13 in | Length Through Bore (in): | 1.766 in |
| Base to Center Height (in): | 2.969 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Housing Style: | Take-Up Block |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Color: | Silver | Housing Construction: | One Piece |
| Housing Type: | Take-Up Block, Wide Slot | Slot Length (in): | 2.75 in |
| Cage Material: | Molded fiber glass reinforced nylon | Carriage Bolt Size (in): | 5/8 in |
| Adjusting Screw Clearance Hole Diameter (in): | 0.88 in | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 5,810 lb | Max Operating Temperature (F): | 225 °F |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Maximum Speed (RPM): | 6850 rpm |
| Housing Coating: | Nickel Plated | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Size Code: | 207 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Insert: | UG220NL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 3,440 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Centerline to Cap Face (in): | 1.63 | Vibration Frequency Roller Spin: | 0.0383 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | C3 STANDARD |
| Inner Ring Outside Diameter (in): | 1.847 in | End Cap: | Y2236N |
General Specifications
| UPC: | 662327147525 | Weight: | 3.80 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

