Link-Belt TH3U223NK81 Take-up Blocks Ball Bearings - TH3U223NK81
Part #:10435599
Catalog #:TH3U223NK81
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.81 in | Bore Diameter (in): | 1.4375 in |
| Length Through Bore (in): | 1.766 in | Slot Width (in): | 0.531 in |
| Overall Height (in): | 4.13 in | Base to Center Height (in): | 2.969 in |
| Overall Width (in): | 1.77 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Take-Up Block |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Housing Type: | Take-Up Block, Wide Slot | Slot Length (in): | 2.75 in |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Adjusting Screw Clearance Hole Diameter (in): | 0.88 in | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Ability to Relubricate: | Yes | Carriage Bolt Size (in): | 5/8 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 5,810 lb |
| Bearing Type: | Standard Duty | Insert: | UG223NL |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Lube Fill Percent: | 40% GREASE FILL |
| Maximum Speed (RPM): | 6850 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| End Cap: | Y2236N | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 3,440 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lube Fitting Type: | 90 DEG LUBE FITTING | Size Code: | 207 |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0383 cps | Housing Material: | Cast Iron |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| Cage Type: | Ball Riding Retainer | Centerline to Cap Face (in): | 1.63 |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 793699380194 | Weight: | 3.75 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

