Link-Belt TH3U223NK99 Take-up Blocks Ball Bearings - TH3U223NK99
Part #:10435600
Catalog #:TH3U223NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.4375 in | Slot Width (in): | 0.531 in |
| Length Through Bore (in): | 1.766 in | Overall Height (in): | 4.13 in |
| Overall Length (in): | 4.81 in | Base to Center Height (in): | 2.969 in |
| Overall Width (in): | 1.77 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Housing Color: | Black | Housing Style: | Take-Up Block |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Housing Construction: | One Piece | Slot Length (in): | 2.75 in |
| Rolling Element: | Ball Bearing | Housing Type: | Take-Up Block, Wide Slot |
| Cage Material: | Molded fiber glass reinforced nylon | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Ability to Relubricate: | No | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Adjusting Screw Square Nut Seat Height (in): | 1.44 in | Carriage Bolt Size (in): | 5/8 in |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Lube Fitting Type: | HOUSING PLUGGED | Housing Coating: | Powder Coated |
| Insert: | UG223NLK418A | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Lube Fill Percent: | 100% GREASE FILL |
| Size Code: | 207 | Maximum Speed (RPM): | 6850 rpm |
| Inner Ring Outside Diameter (in): | 1.847 in | Dynamic Load Rating (lb): | 5,810 lb |
| Lubricant: | MOBIL MOBILITH SHC100 | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Cast Iron |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap: | Y2236N |
| Centerline to Cap Face (in): | 1.63 | Vibration Frequency Roller Spin: | 0.0383 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Brand: | LINK-BELT 200 SERIES BALL |
General Specifications
| UPC: | 793699753509 | Weight: | 3.75 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

