Link-Belt TH3U228NK99 Take-up Blocks Ball Bearings - TH3U228NK99
Part #:10408295
Catalog #:TH3U228NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.035 in | Overall Height (in): | 4.75 in |
| Slot Width (in): | 0.688 in | Overall Length (in): | 5.55 in |
| Bore Diameter (in): | 1.75 in | Overall Width (in): | 2.44 in |
| Base to Center Height (in): | 3.47 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.24 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 3.25 in | Housing Style: | Take-Up Block |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Take-Up Block, Wide Slot |
| Bore Shape: | Straight | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Ability to Relubricate: | No | Carriage Bolt Size (in): | 3/4 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Size Code: | 209 | Inner Ring Outside Diameter (in): | 2.281 in |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 7,370 lb |
| Radial Clearance: | C3 STANDARD | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Max Operating Temperature (C): | 107 °C | Insert: | UG228NLK418A |
| Static Load Rating (lb): | 4,590 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | MOBIL MOBILITH SHC100 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 5330 rpm | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Lube Fill Percent: | 100% GREASE FILL |
| Lube Fitting Type: | HOUSING PLUGGED | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0377 cps |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699753547 | Weight: | 5.56 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

