Link-Belt TH3U232NK99 Take-up Blocks Ball Bearings - TH3U232NK99
Part #:10440203
Catalog #:TH3U232NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.76 in | Overall Height (in): | 5.88 in |
| Slot Width (in): | 1.063 in | Base to Center Height (in): | 4.72 in |
| Length Through Bore (in): | 2.254 in | Overall Length (in): | 7.44 in |
| Bore Diameter (in): | 2 in | Slot Spacing (in): | 5.093 in |
| Centerline to Outermost Bearing Face (in): | 1.406 in |
Technical Specifications
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Housing Construction: | One Piece |
| Housing Style: | Take-Up Block | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 4 in | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Adjusting Screw Clearance Hole Diameter (in): | 1.38 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | No |
| Adjusting Screw Square Nut Seat Height (in): | 2.5 in | Carriage Bolt Size (in): | 1 1/4 in |
| Size Code: | 211 | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Dynamic Load Rating (lb): | 9,800 lb | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Roller Spin: | 0.0437 cps |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 4360 rpm | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Lubricant: | MOBIL MOBILITH SHC100 |
| Lube Fitting Type: | HOUSING PLUGGED | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Insert: | UG232NLK418A |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 2.749 in |
| Radial Clearance: | C3 STANDARD | Static Load Rating (lb): | 6,570 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lube Fill Percent: | 100% GREASE FILL |
General Specifications
| UPC: | 793699753578 | Weight: | 10.70 LB |
| Packaged Length: | 8.38 IN | Packaged Width: | 2.88 IN |
| Packaged Height: | 8.38 IN | HTC: | 84833080 |

