Link-Belt TH3U239NK99 Take-up Blocks Ball Bearings - TH3U239NK99
Part #:10409781
Catalog #:TH3U239NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 4.72 in | Overall Height (in): | 5.88 in |
| Slot Width (in): | 1.062 in | Overall Length (in): | 7.44 in |
| Overall Width (in): | 2.76 in | Length Through Bore (in): | 2.504 in |
| Bore Diameter (in): | 2.4375 in | Slot Spacing (in): | 5.094 in |
| Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Bore Shape: | Straight | Housing Type: | Take-Up Block, Wide Slot |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Slot Length (in): | 4 in | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Take-Up Block | Misalignment Type: | Static Only |
| Housing Color: | Black | Adjusting Screw Square Nut Seat Height (in): | 2.5 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.38 in | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Carriage Bolt Size (in): | 1 1/4 in |
| Maximum Speed (RPM): | 4000 rpm | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | MOBIL MOBILITH SHC100 |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Vibration Frequency Roller Spin: | 0.0430 cps | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 225 °F | Size Code: | 212 |
| Dynamic Load Rating (lb): | 11,840 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 8,080 lb | Radial Clearance: | C3 STANDARD |
| Bearing Insert Material: | 52100 Bearing Steel | Lube Fitting Type: | HOUSING PLUGGED |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Type: | Standard Duty |
| End Cap Available: | No | Insert: | UG239NLK418A |
| Inner Ring Outside Diameter (in): | 3.012 in | Lube Fill Percent: | 100% GREASE FILL |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699753608 | Weight: | 11.60 LB |
| Packaged Length: | 8.38 IN | Packaged Width: | 2.88 IN |
| Packaged Height: | 8.38 IN | HTC: | 84833080 |

