Link-Belt TH3U2E20NK99 Take-up Blocks Ball Bearings - TH3U2E20NK99
Part #:10430659
Catalog #:TH3U2E20NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Width (in): | 0.531 in | Overall Width (in): | 1.56 in |
| Overall Length (in): | 4.469 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 2.84 in | Overall Height (in): | 4.13 in |
| Length Through Bore (in): | 1.563 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 0.95 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Style: | Take-Up Block |
| Housing Color: | Black | Slot Length (in): | 2.5 in |
| Housing Type: | Take-Up Block, Wide Slot | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Construction: | One Piece |
| Bore Shape: | Straight | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Carriage Bolt Size (in): | 5/8 in | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Insert: | UG2E20NLK418A |
| Static Load Rating (lb): | 2,530 lb | Housing Material: | Cast Iron |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Outside Diameter (in): | 1.587 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 4,390 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | MOBIL MOBILITH SHC100 | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Lube Fitting Type: | HOUSING PLUGGED |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C3 STANDARD | Lube Fill Percent: | 100% GREASE FILL |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Size Code: | 206 | Maximum Speed (RPM): | 8000 rpm |
| End Cap: | Y2196N | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 793699753486 | Weight: | 3.15 LB |

