Link-Belt TH3W219E Take-up Blocks Ball Bearings - TH3W219E
Part #:10438520
Catalog #:TH3W219E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.13 in | Slot Width (in): | 0.531 in |
| Base to Center Height (in): | 2.84 in | Overall Width (in): | 1.41 in |
| Bore Diameter (in): | 1.1875 in | Length Through Bore (in): | 1.41 in |
| Overall Length (in): | 4.469 in | Slot Spacing (in): | 3.500 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Take-Up Block, Wide Slot | Housing Color: | Black |
| Slot Length (in): | 2.25 in | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Housing Style: | Take-Up Block |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Locking Collar Outside Diameter (in): | 1.75 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.44 in | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Carriage Bolt Size (in): | 5/8 in |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Insert: | WG219EL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Static Load Rating (lb): | 2,530 lb | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Intermediate Duty | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Eccentric |
| Inner Ring Outside Diameter (in): | 1.587 in | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 4,390 lb | Locking Device Kit: | W2195S |
| End Cap: | Y2196N | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | C3 STANDARD | Maximum Speed (RPM): | 5600 rpm |
| Size Code: | 206 |
General Specifications
| UPC: | 793699272086 | Weight: | 3.13 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

