Link-Belt TH3Y222E3 Take-up Blocks Ball Bearings - TH3Y222E3
Part #:10427785
Catalog #:TH3Y222E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Width (in): | 0.531 in | Bore Diameter (in): | 1.375 in |
| Overall Height (in): | 4.13 in | Overall Length (in): | 4.81 in |
| Length Through Bore (in): | 2.02 in | Overall Width (in): | 2.02 in |
| Base to Center Height (in): | 2.969 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Housing Type: | Take-Up Block, Wide Slot | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Take-Up Block | Slot Length (in): | 2.75 in |
| Misalignment Type: | Static Only | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Locking Collar Outside Diameter (in): | 2.19 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Carriage Bolt Size (in): | 5/8 in | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Ability to Relubricate: | Yes | Centerline to Cap Face (in): | 1.63 |
| Radial Clearance: | C3 STANDARD | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | End Cap: | Y2236N |
| Max Operating Temperature (C): | 107 °C | Insert: | YG222E3L |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 207 | Shaft Locking Type: | Eccentric |
| Inner Ring Outside Diameter (in): | 1.847 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0383 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 5,810 lb |
| Locking Device Kit: | W2225S | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 3,440 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 700 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 793699399707 | Weight: | 4.00 LB |
| Packaged Length: | 5.88 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 2.56 IN | HTC: | 84833080 |

