Link-Belt TH3Y223NCTDK4 Take-up Blocks Ball Bearings - TH3Y223NCTDK4
Part #:10421840
Catalog #:TH3Y223NCTDK4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 2.969 in | Overall Width (in): | 2.02 in |
| Length Through Bore (in): | 2.02 in | Overall Height (in): | 4.13 in |
| Slot Width (in): | 0.531 in | Bore Diameter (in): | 1.4375 in |
| Overall Length (in): | 4.81 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Style: | Take-Up Block | Slot Length (in): | 2.75 in |
| Bore Shape: | Straight | Housing Type: | Take-Up Block, Wide Slot |
| Housing Color: | Black | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.19 in | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.44 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Carriage Bolt Size (in): | 5/8 in | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Lube Fitting Type: | 90 DEG LUBE FITTING | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Inner Ring Outside Diameter (in): | 1.847 in | End Cap: | Y2236N |
| Max Operating Temperature (C): | 107 °C | Locking Device Kit: | W2235S |
| Lube Fill Percent: | 100% GREASE FILL | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 6850 rpm | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Centerline to Cap Face (in): | 1.63 | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 5,810 lb |
| Insert: | YG223NLK4 | Shaft Locking Type: | Eccentric |
| Static Load Rating (lb): | 3,440 lb | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0383 cps |
| Bearing Type: | Standard Duty | Size Code: | 207 |
General Specifications
| UPC: | 793699331745 | Weight: | 4.06 LB |
| Packaged Length: | 4.69 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

