Link-Belt TH3Y232N Take-up Blocks Ball Bearings - TH3Y232N
Part #:10423351
Catalog #:TH3Y232N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.81 in | Overall Length (in): | 7.44 in |
| Length Through Bore (in): | 2.81 in | Base to Center Height (in): | 4.72 in |
| Overall Height (in): | 5.88 in | Slot Width (in): | 1.063 in |
| Bore Diameter (in): | 2 in | Slot Spacing (in): | 5.093 in |
| Centerline to Outermost Bearing Face (in): | 1.72 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Housing Style: | Take-Up Block | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 4 in | Seal Type: | Single Lip Contact Seal |
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Adjusting Screw Square Nut Seat Height (in): | 2.5 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.38 in | Locking Collar Outside Diameter (in): | 2.94 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 430-460 in/lbs |
| Carriage Bolt Size (in): | 1 1/4 in | Locking Device Kit: | W2325S |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Roller Spin: | 0.0437 cps |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Shaft Locking Type: | Eccentric |
| Maximum Speed (RPM): | 4360 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Static Load Rating (lb): | 6,570 lb |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 9,800 lb |
| Size Code: | 211 | Inner Ring Outside Diameter (in): | 2.749 in |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Radial Clearance: | C3 STANDARD |
| Housing Material: | Cast Iron | Insert: | YG232NL |
| Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662327147877 | Packaged Length: | 10.44 IN |
| Packaged Width: | 3.50 IN | Packaged Height: | 6.13 IN |
| HTC: | 84833080 |

