Link-Belt WFSS220 Flange Blocks Ball Bearings - WFSS220
Part #:10411374
Catalog #:WFSS220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.563 in | Foot Height (in): | 0.63 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.63 in |
| Overall Length (in): | 4.63 in | Bore Diameter (in): | 1.25 in |
| Overall Height (in): | 1.719 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Misalignment Type: | Static Only |
| Housing Color: | White | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Rolling Element: | Ball Bearing |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Insert: | SSB20720BS |
| Radial Clearance: | C3 STANDARD | Bearing Type: | Intermediate Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Bearing Insert Material: | 400 Series Stainless Steel | End Cap: | Y2236N |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 4800 rpm | Bearing Brand: | LINK-BELT DURA-KLEAN |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| End Cap Available: | Yes | Vibration Frequency Roller Spin: | 0.0383 cps |
| Housing Material: | Cast Iron | Housing Coating: | Nylon Coated |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 5,810 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Size Code: | 207 |
| Static Load Rating (lb): | 3,440 lb | Max Operating Temperature (F): | 225 °F |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 793699459616 | Weight: | 3.75 LB |

