Link-Belt WP3S214E Pillow Blocks Ball Bearings - WP3S214E
Part #:10440251
Catalog #:WP3S214E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.172 in | Foot Height (in): | 0.56 in |
| Bolt Size (in): | 3/8 in | Base Width (in): | 1.33 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 2.88 in |
| Base to Center Height (in): | 1.4375 in | Bore Diameter (in): | 0.875 in |
| Overall Width (in): | 1.33 in | Bolt Spacing (in): | 4.00 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Housing Base: | Semi-Solid | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Style: | Pillow Block | Housing Construction: | One Piece |
| Housing Type: | Pillow Block, Two Bolt | Slot Length (in): | 0.75 in |
| Setscrew Torque (in-lbs): | 33-40 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (C): | 107 °C |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Intermediate Duty | Size Code: | 205 |
| Base Length (in): | 5.38 in | Shaft Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Radial Clearance: | C3 STANDARD |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Nylon Coated |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Brand: | LINK-BELT DURA-KLEAN | Dynamic Load Rating (lb): | 3,150 lb |
| Max Operating Temperature (F): | 225 °F | Inner Ring Outside Diameter (in): | 1.313 in |
| Maximum Speed (RPM): | 6800 rpm | Vibration Frequency Roller Spin: | 0.0387 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | SG214ELK8299A |
| Static Load Rating (lb): | 1,760 lb | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662327480103 | Weight: | 1.78 LB |

