Link-Belt WP3S220E Pillow Blocks Ball Bearings - WP3S220E
Part #:10426370
Catalog #:WP3S220E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.81 in | Base Width (in): | 1.75 in |
| Length Through Bore (in): | 1.563 in | Overall Length (in): | 6.38 in |
| Overall Height (in): | 3.69 in | Bore Diameter (in): | 1.25 in |
| Overall Width (in): | 1.75 in | Bolt Size (in): | 1/2 in |
| Base to Center Height (in): | 1.875 in | Centerline to Outermost Bearing Face (in): | 1.109 in |
| Bolt Spacing (in): | 4.94 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Base: | Semi-Solid |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.88 in | Housing Construction: | One Piece |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Coating: | Nylon Coated | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 4800 rpm |
| Insert: | SG220ELK8299A | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.847 in | Radial Clearance: | C3 STANDARD |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Intermediate Duty |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Bearing Brand: | LINK-BELT DURA-KLEAN |
| Dynamic Load Rating (lb): | 5,810 lb | Base Length (in): | 6.38 in |
| Size Code: | 207 | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 662327667375 | Weight: | 3.57 LB |

