Link-Belt WP3S228E Pillow Blocks Ball Bearings - WP3S228E
Part #:10408358
Catalog #:WP3S228E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.75 in | Overall Height (in): | 4.31 in |
| Bolt Size (in): | 1/2 in | Base to Center Height (in): | 2.13 in |
| Base Width (in): | 2.00 in | Overall Width (in): | 2.00 in |
| Foot Height (in): | 0.81 in | Overall Length (in): | 7.25 in |
| Length Through Bore (in): | 1.766 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing (in): | 5.69 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Semi-Solid |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Slot Length (in): | 1.00 in | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Intermediate Duty |
| Inner Ring Outside Diameter (in): | 2.281 in | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Maximum Speed (RPM): | 4000 rpm |
| Radial Clearance: | C3 STANDARD | Bearing Brand: | LINK-BELT DURA-KLEAN |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | Base Length (in): | 7.25 in |
| Dynamic Load Rating (lb): | 7,370 lb | Vibration Frequency Roller Spin: | 0.0377 cps |
| Static Load Rating (lb): | 4,590 lb | Housing Coating: | Nylon Coated |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Max Operating Temperature (C): | 107 °C |
| Insert: | SG228ELK8299A | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Size Code: | 209 | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662327642525 | Weight: | 6.06 LB |

