Link-Belt WPSS216 Pillow Blocks Ball Bearings - WPSS216
Part #:10412365
Catalog #:WPSS216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.38 in | Bore Diameter (in): | 1 in |
| Overall Height (in): | 2.88 in | Overall Width (in): | 1.33 in |
| Foot Height (in): | 0.56 in | Base to Center Height (in): | 1.4375 in |
| Base Width (in): | 1.33 in | Bolt Size (in): | 3/8 in |
| Length Through Bore (in): | 1.172 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
| Bolt Spacing (in): | 4.00 in |
Technical Specifications
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Type: | Pillow Block, Two Bolt | Housing Base: | Semi-Solid |
| Cage Material: | Stainless Steel | Slot Length (in): | 0.75 in |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Style: | Pillow Block | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Seal Type: | Single Lip Contact Seal |
| Ability to Relubricate: | Yes | End Cap Available: | No |
| Base Length (in): | 5.38 in | Dynamic Load Rating (lb): | 3,150 lb |
| Radial Clearance: | C3 STANDARD | Insert: | SSB20516BS |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Cast Iron |
| Housing Coating: | Nylon Coated | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 400 Series Stainless Steel | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 6800 rpm | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Static Load Rating (lb): | 1,760 lb | Bearing Brand: | LINK-BELT DURA-KLEAN |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.313 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 205 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0387 cps |
General Specifications
| UPC: | 793699459234 | Weight: | 2.00 LB |

