Link-Belt WPT3S212E Pillow Blocks Ball Bearings - WPT3S212E
Part #:10426373
Catalog #:WPT3S212E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 1.312 in | Length Through Bore (in): | 1.125 in |
| Bore Diameter (in): | 0.75 in | Thread Size: | 3/8-16 |
| Overall Width (in): | 1.5 in | Base Width (in): | 1.50 in |
| Overall Length (in): | 2.88 in | Thread Depth (in): | 0.5 in |
| Overall Height (in): | 2.60 in | Bolt Spacing (in): | 2.00 in |
| Centerline to Outermost Bearing Face (in): | 0.75 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Housing Base: | Solid |
| Seal Type: | Single Lip Contact Seal | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Style: | Pillow Block |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Type: | Pillow Block, Tapped Base | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 1,480 lb | Vibration Frequency Roller Spin: | 0.0332 cps |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Intermediate Duty | End Cap Available: | No |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 2,870 lb |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Base Length (in): | 2.88 in |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Bearing Brand: | LINK-BELT DURA-KLEAN |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Maximum Speed (RPM): | 7500 rpm | Size Code: | 204 |
| Inner Ring Outside Diameter (in): | 1.121 in | Housing Coating: | Nylon Coated |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Fixed vs. Expansion: | Fixed | Insert: | SG212ELK8299A |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662327664831 | Weight: | 1.34 LB |

